Switching Regulator, Voltage-mode, 2A, 4000kHz Switching Freq-Max, CMOS
SWITCHING REGULATOR
VOLTAGE-MODE
PULSE WIDTH MODULATION
https://4donline.ihs.com/images/VipMasterIC/IC/ENPI/ENPIS00086/ENPIS00086-1.pdf?hkey=EF798316E3902B6ED9A73243A3159BB0
5.5 V
2.4 V
5 V
R-XQCC-N24
6 mm
1
24
4001138242
85 °C
-40 °C
2 A
UNSPECIFIED
HQCCN
6 X 4 MM, 1.10 MM HEIGHT, HALOGEN FREE AND ROHS COMPLIANT, QFN-24
LCC24,.16X.24,25
RECTANGULAR
CHIP CARRIER, HEAT SINK/SLUG
Discontinued
Not Qualified
YES
Yes
1.15 mm
Switching Regulator or Controllers
YES
BUCK
4000 kHz
CMOS
INDUSTRIAL
NO LEAD
0.65 mm
QUAD
4 mm