Switching Regulator, Voltage-mode, 1A, 4000kHz Switching Freq-Max
OUTPUT IN ADJUSTABLE MODE 0.6V TO 4.9V
SWITCHING REGULATOR
VOLTAGE-MODE
PULSE WIDTH MODULATION
https://4donline.ihs.com/images/VipMasterIC/IC/INTL/INTL-S-A0006942802/INTL-S-A0006942802-1.pdf?hkey=EF798316E3902B6ED9A73243A3159BB0
5.5 V
2.4 V
3.6 V
R-XQCC-N20
5 mm
3
1
20
4001158404
85 °C
-40 °C
1 A
UNSPECIFIED
HQCCN
QFN-20
LCC20,.16X.2,25
RECTANGULAR
CHIP CARRIER, HEAT SINK/SLUG
Discontinued
260
Not Qualified
YES
Yes
1.15 mm
Switching Regulator or Controllers
YES
BUCK
4000 kHz
INDUSTRIAL
NO LEAD
0.65 mm
QUAD
NOT SPECIFIED
4 mm