|
Parametrics data not available |
TPSM41615MOVR Texas Instruments Inc |
|
| Analog IC - Other Type | SWITCHING REGULATOR | |
| Control Mode | CURRENT-MODE | |
| Control Technique | PULSE WIDTH MODULATION | |
| Datasheet Url | https://www.ti.com/lit/ds/symlink/tpsm41615.pdf?hkey=EF798316E3902B6ED9A73243A3159BB0 | |
| Input Voltage-Max | 16 V | |
| Input Voltage-Min | 4 V | |
| Input Voltage-Nom | 12 V | |
| JESD-30 Code | R-XXMA-N69 | |
| Length | 16 mm | |
| Number of Functions | 1 | |
| Number of Outputs | 1 | |
| Number of Terminals | 69 | |
| Objectid | 145271949588 | |
| Operating Temperature-Max | 125 °C | |
| Operating Temperature-Min | -40 °C | |
| Output Current-Max | 15 A | |
| Output Voltage-Max | 7.1 V | |
| Output Voltage-Min | 0.6 V | |
| Output Voltage-Nom | 1.8 V | |
| Package Body Material | UNSPECIFIED | |
| Package Code | XMA | |
| Package Description | QFM-69 | |
| Package Shape | RECTANGULAR | |
| Package Style | MICROELECTRONIC ASSEMBLY | |
| Part Life Cycle Code | Active | |
| Reach Compliance Code | YES | |
| Seated Height-Max | 4.4 mm | |
| Supply Voltage-Nom (Vsup) | 12 V | |
| Surface Mount | YES | |
| Switcher Configuration | BUCK | |
| Switching Frequency-Max | 1000 kHz | |
| Technology | HYBRID | |
| Temperature Grade | AUTOMOTIVE | |
| Terminal Form | NO LEAD | |
| Terminal Position | UNSPECIFIED | |
| Width | 11 mm |