EN29A0QI

Intel Corp
vs

TPSM8A29

feature comparison

EN29A0QI Intel Corp

TPSM8A29

Parametrics data not available

Additional Feature ALSO OPERATES IN ADJUSTABLE MODE FROM 0.75 TO 3.3V
Analog IC - Other Type SWITCHING REGULATOR
Control Mode VOLTAGE-MODE
Control Technique PULSE WIDTH MODULATION
Datasheet Url https://4donline.ihs.com/images/VipMasterIC/IC/INTL/INTL-S-A0006855443/INTL-S-A0006855443-1.pdf?hkey=EF798316E3902B6ED9A73243A3159BB0
Input Voltage-Max 16 V
Input Voltage-Min 9 V
Input Voltage-Nom 12 V
JESD-30 Code R-XQCC-N84
Length 14 mm
Number of Functions 1
Number of Terminals 84
Objectid 8323383576
Operating Temperature-Max 85 °C
Operating Temperature-Min -40 °C
Package Body Material UNSPECIFIED
Package Code HQCCN
Package Description QFN-90/84
Package Shape RECTANGULAR
Package Style CHIP CARRIER, HEAT SINK/SLUG
Part Life Cycle Code End Of Life
Peak Reflow Temperature (Cel) NOT SPECIFIED
Reach Compliance Code YES
Rohs Code Yes
Seated Height-Max 4.05 mm
Surface Mount YES
Switcher Configuration BUCK
Switching Frequency-Max 2000 kHz
Temperature Grade INDUSTRIAL
Terminal Form NO LEAD
Terminal Pitch 0.5 mm
Terminal Position QUAD
Time@Peak Reflow Temperature-Max (s) NOT SPECIFIED
Width 12 mm
Add to list:
Create new list

Confirm BOM Data

! Unable to save document.
Please try again.

!

Part number ( parts) Qty CPN Designator

Select preferred distributors

Working...