EN29A0QI Intel Corp |
TPSM41615MOVR Texas Instruments Inc |
|
| Additional Feature | ALSO OPERATES IN ADJUSTABLE MODE FROM 0.75 TO 3.3V | |
| Analog IC - Other Type | SWITCHING REGULATOR | SWITCHING REGULATOR |
| Control Mode | VOLTAGE-MODE | CURRENT-MODE |
| Control Technique | PULSE WIDTH MODULATION | PULSE WIDTH MODULATION |
| Datasheet Url | https://4donline.ihs.com/images/VipMasterIC/IC/INTL/INTL-S-A0006855443/INTL-S-A0006855443-1.pdf?hkey=EF798316E3902B6ED9A73243A3159BB0 | https://www.ti.com/lit/ds/symlink/tpsm41615.pdf?hkey=EF798316E3902B6ED9A73243A3159BB0 |
| Input Voltage-Max | 16 V | 16 V |
| Input Voltage-Min | 9 V | 4 V |
| Input Voltage-Nom | 12 V | 12 V |
| JESD-30 Code | R-XQCC-N84 | R-XXMA-N69 |
| Length | 14 mm | 16 mm |
| Number of Functions | 1 | 1 |
| Number of Outputs | 1 | |
| Number of Terminals | 84 | 69 |
| Objectid | 8323383576 | 145271949588 |
| Operating Temperature-Max | 85 °C | 125 °C |
| Operating Temperature-Min | -40 °C | -40 °C |
| Output Current-Max | 15 A | |
| Output Voltage-Max | 7.1 V | |
| Output Voltage-Min | 0.6 V | |
| Output Voltage-Nom | 1.8 V | |
| Package Body Material | UNSPECIFIED | UNSPECIFIED |
| Package Code | HQCCN | XMA |
| Package Description | QFN-90/84 | QFM-69 |
| Package Shape | RECTANGULAR | RECTANGULAR |
| Package Style | CHIP CARRIER, HEAT SINK/SLUG | MICROELECTRONIC ASSEMBLY |
| Part Life Cycle Code | End Of Life | Active |
| Peak Reflow Temperature (Cel) | NOT SPECIFIED | |
| Reach Compliance Code | YES | YES |
| Rohs Code | Yes | |
| Seated Height-Max | 4.05 mm | 4.4 mm |
| Supply Voltage-Nom (Vsup) | 12 V | |
| Surface Mount | YES | YES |
| Switcher Configuration | BUCK | BUCK |
| Switching Frequency-Max | 2000 kHz | 1000 kHz |
| Technology | HYBRID | |
| Temperature Grade | INDUSTRIAL | AUTOMOTIVE |
| Terminal Form | NO LEAD | NO LEAD |
| Terminal Pitch | 0.5 mm | |
| Terminal Position | QUAD | UNSPECIFIED |
| Time@Peak Reflow Temperature-Max (s) | NOT SPECIFIED | |
| Width | 12 mm | 11 mm |